- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aluminum Beads (for Bead Bath)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Specifications |
Weight |
Product Detail Type |
|
₹ 21,975.27
|
1 Piece(s)
|
|
6 Day(s) or more
|
Large aluminum beads |
Approx. 3.3 kg |
Large (2 L) |
|
₹ 21,975.27
|
1 Piece(s)
|
|
6 Day(s) or more
|
Small aluminum beads |
Approx. 3.4 kg |
Small (2 L) |
Basic Specifications
-
- Capacity
- 2L
-
- Operating temperature range(°C)
- -80 to +350
-
- Materials
- Aluminum alloy
Product Description
[Specifications]
·Capacity: 2 L
·Materials: Aluminum alloy
·Operating temperature range (°C): -80 to +350
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Specifications |
Weight |
Product Detail Type |
|
₹ 21,975.27
|
1 Piece(s)
|
|
6 Day(s) or more
|
Large aluminum beads |
Approx. 3.3 kg |
Large (2 L) |
|
₹ 21,975.27
|
1 Piece(s)
|
|
6 Day(s) or more
|
Small aluminum beads |
Approx. 3.4 kg |
Small (2 L) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy