(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Quartz Boat 10mL

Quartz Boat 10mL

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-6713-06

  • Size(mm)
    20×102×11
  • Part Number
    SJBO-10
  • Type
    Straight rim type
  • Materials
    Quartz glass
  • Capacity(mL)
    10
  • Product Detail Type
    10 ml
Part Number
3-6713-06
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,117.04

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Size(mm)
    20×102×11
  • Part Number
    SJBO-10
  • Type
    Straight rim type
  • Materials
    Quartz glass
  • Capacity(mL)
    10
  • Product Detail Type
    10 ml

Product Description

【Product Specifications】
・Model number: SJBO-10
・Capacity (mL): 10
・Size (mm): 20 x 102 x 11
・Material: Quartz glass
・Straight mouth type

Specifications of 3-6713-06

  • Size(mm)
    20×102×11
  • Part Number
    SJBO-10
  • Type
    Straight rim type
  • Materials
    Quartz glass
  • Capacity(mL)
    10
  • Product Detail Type
    10 ml
Part Number
3-6713-06
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,117.04

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1