(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Digital Storage Oscilloscope 100mhz

Digital Storage Oscilloscope 100mhz
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      78,887₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: DSO3100E
・Frequency band (MHz): 100
・Sample rate (GS/s): 1
・Analog, number of channels: 2
・Record length: 1M points
・Rise time: ≦ 3.5ns
・Vertical axis resolution: 8 bits
・Vertical axis input sensitivity range: 2mV/div - 10V/div
・DC gain accuracy: +/- 3%
・Input impedance: 1MΩ ±2%, 15pF ±3pF
・Waveform calculation: +・-・ x ・÷
・Arithmetic functions: FFT
・Cursor measurement: ⊿V, ⊿T
・Automatic measurement: P-P, Average value, RMS, Frequency, Cycle, Maximum value, Minimum values, Rise time, Fall time, Delay, + Width, - Width, Duty, etc.
・Trigger type: Edge, Pulse width, Video, Slope, etc.
・Trigger mode: Auto, Normal, Single
・Interface: USB, LAN
・Size: 348 x 78 x 170mm
・Weight: 1.5kg
・Power supply: 100VAC 50/60Hz
・*Demonstration equipment is available.
・*Sample rate is the value of the single channel.

 
Part Number
3-6700-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 78,887.49

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Frequency bandwidth(MHz) 100 Interface USB, LAN Dimensions(mm) 348×78×170
Part number DSO3100E Number of channels 2ch Vertical resolution(bit) 8
Main body materials(g) 1500 Product category Main unit Analog/digital Digital
Display size Type 8 Power supply type AC 100V Accessory Probe, CD-ROM (communication software), power cord, USB cable, quick manual

Please check the type/dimensions/specifications of the part 3-6700-02 in the Digital Storage Oscilloscope 100mhz series.