(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Function Generator, AWG Series

Function Generator, AWG Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      51,751₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Model number: AWG1005
・Frequency range (MHz): 1μHz - 10MHz
・Resolution (μHz): 1
・Analog, number of channels: 2
・Output waveform: Sine wave, square wave, pulse wave, ramp wave, noise, ARB (arbitrary wave)
・Sample rate: 125MS/s
・Record length: 8k points
・Vertical axis resolution: 14 bits
・Amplitude (50Ω load): 1mV - 10Vp-p
・Amplitude resolution: 1mVp-p/14bits
・Frequency: Sine wave/1μHz - 25MHz, Square wave, pulse wave/1μHz - 5MHz, Ramp wave/1μHz - 1MHz, Noise/25MHz (-3dB), ARB (arbitrary wave)/1μHz - 10MHz
・Interface: USB
・Size: 235 x 110 x 295mm
・Weight: 3kg
・Power supply: 100VAC 50/60Hz

Part Number
3-6696-01
3-6696-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPart number Oscillation frequency
(MHz)

₹ 51,751.24

1 Piece(s) 6 Day(s) or more AG1005F0.000000000001 to 10

₹ 68,460.18

1 Piece(s) 6 Day(s) or more AWG1025F0.000000000001 to 25
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPart number Oscillation frequency
(MHz)

Loading...

  1. 1

Basic Information

Power Consumption 18W Interface USB Number of channels 2ch
Vertical resolution(bit) 14 Main body materials(g) 3000 Product category Main unit
maximum output amplitude(Vp-p) 20Vpp Power supply voltage (AC)(V) AC 100 to 120, 220 to 240 Dimensions (W × D × H)(mm) 235×295×110
Accessory Power cord, USB communication cable, communication software optical disk, quick manual, BNC/Q9 cord
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list