Loading...

Regular Stir Bar (Value) φ8 x 35mm 10 Pcs

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: C 8 x 35
    ・Size (mm): φ8 x 35
    ・Quantity: 1 box (10 pcs)
    ・Material: PTFE (poly tetrafluoroethylene)