(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnet Temperature Sensor Pt, Y Terminal

Magnet Temperature Sensor Pt, Y Terminal

You can add up to 6 items to the comparison list.

Loading...

Catalog

Product Description

【Product Specifications】
・Model number: DS-5930-1
・Specification: Pt, Y terminal
・Temperature range (℃): -50 to +120
・Temperature measuring portion material: Stainless Steel (SUS304), fluoropolymer・Lead wire coating material: PVC
・Lead wire length: 2m

Loading...

Magnet Temperature Sensor Pt, Y Terminal

Magnet Temperature Sensor Pt, Y Terminal

You can add up to 6 items to the comparison list.

Loading...

Catalog

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list