(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Conductive Tray, CT Series

Conductive Tray, CT Series

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3-6552-01

  • External Dimensions(mm)
    317×231×58
  • Internal dimensions(mm)
    305×211×43
  • Material
    conductive PP (polypropylene)
  • Model Number
    CT-1
  • Surface resistance value
    1×10³ to 10⁹Ω
  • Product detail type
    317×231×58
Part Number
3-6552-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,247.38

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • External Dimensions(mm)
    317×231×58
  • Internal dimensions(mm)
    305×211×43
  • Material
    conductive PP (polypropylene)
  • Model Number
    CT-1
  • Surface resistance value
    1×10³ to 10⁹Ω
  • Product detail type
    317×231×58

Product Description

【Product Specifications】
・Model number: CT-1
・Outer dimensions (mm): 317 x 231 x 58
・Internal dimensions (mm): 305 x 211 x 43
・Material: Conductive PP (polypropylene)
・Surface resistance value: 1 x 10^3~10^9Ω

Specifications of 3-6552-01

  • External Dimensions(mm)
    317×231×58
  • Internal dimensions(mm)
    305×211×43
  • Material
    conductive PP (polypropylene)
  • Model Number
    CT-1
  • Surface resistance value
    1×10³ to 10⁹Ω
  • Product detail type
    317×231×58
Part Number
3-6552-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,247.38

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon