Conductive Substrate Holder 266 x 205 x 92

Conductive Substrate Holder 266 x 205 x 92

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Model number: CBH-2
・Outer dimensions (mm): 266 x 205 x 92
・Number of grooves: 25
・Material: Conductive PP (polypropylene)
・Surface resistance value: 1 x 10^3~10^9Ω
・Groove width: 3mm
・Groove depth: 5mm
・Pitch: 9mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 3-6547-02
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)