Glass Filter 60mL 5 - 10μm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: GF-60F
・Capacity (mL): 60
・Pore diameter (μm): 5 - 10
・Foot outer diameter x foot length (mm): φ10 x 70
・Material: Borosilicate glass -1

【Product Specifications】
・Model number: GF-60F
・Capacity (mL): 60
・Pore diameter (μm): 5 - 10
・Foot outer diameter x foot length (mm): φ10 x 70
・Material: Borosilicate glass -1