3 Neck Flask 250 Side Tube Ground Glass Joint 15/25

3 Neck Flask 250 Side Tube Ground Glass Joint 15/25

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Model number: FG3-0252440-1
・Capacity (mL): 250
・Middle tube ground glass joint (TS): 24/40
・Side tube ground glass joint (TS): 15/25
・Material: Borosilicate glass -1

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 3-6522-02
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)