(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resistance Temperature Detector (RTD) (Sheath Type, Fluoropolymer Coating), DS-4010 Series

Resistance Temperature Detector (RTD) (Sheath Type, Fluoropolymer Coating), DS-4010 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 15,017.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Element
    Platinum Resistance Temperature Detector (RTD) (Pt100), Class B, 3-Wire Type
  • Sheath outer diameter
    ø 5.0mm
  • Lead wire terminal
    M4 spade terminal
  • Lead wire length
    2m
  • Materials
    Sheath: stainless steel (SUS304); PFA (fluoropolymer) coating: lead wire coating material: fluoropolymer (Fluoropolymer)
  • Temperature range(°C)
    -50 to +250

Product Description

【Product Specifications】
・Model number: DS-4010-50
・Sheath outer diameter: φ5.0mm
・Sheath length (mm): 50
・Temperature range (℃): -50 to +250
・Element: Platinum resistance thermometer (Pt100) class B three-wire system
・Material: Sheath/stainless steel (SUS304) PFA (fluorine resin) coating, Lead wire coating material/fluoropolymer(fluorine resin)
・Lead wire length: 2m
・Lead wire terminal part: M4Y terminal

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language