- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Number of Wells |
Size |
Weight |
Application |
Product Detail Type |
Part Number |
|
₹ 23,660.16
|
1 Piece(s)
|
|
6 Day(s) or more
|
15 |
112×76×38mm |
700g |
1.5/2.0 mL tube |
1.5/2.0 mL tube |
CB15 |
|
₹ 23,641.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
15 |
112×76×38mm |
660g |
Cryovial |
Cryovial |
CB15CRY |
|
₹ 23,632.09
|
1 Piece(s)
|
|
6 Day(s) or more
|
24 |
112×76×32mm |
640g |
0.5 mL tube |
0.5 mL tube |
CB24 |
|
₹ 26,816.98
|
1 Piece(s)
|
|
6 Day(s) or more
|
96 |
112×76×20mm |
360g |
0.2 mL tube |
0.2 mL tube |
CB96 |
|
₹ 34,595.38
|
1 Piece(s)
|
|
6 Day(s) or more
|
384 |
112×76×15mm |
280g |
384-well |
384-well |
CB384 |
Basic Specifications
-
- Autoclave
- Available
-
- Cold-resistant temperature
- -196°C
-
- Materials
- Aluminum
Product Description
[Specifications]
·Autoclave: Yes
·Low temperature resistance: -196°C
· Material: Aluminum
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Number of Wells |
Size |
Weight |
Application |
Product Detail Type |
Part Number |
|
₹ 23,660.16
|
1 Piece(s)
|
|
6 Day(s) or more
|
15 |
112×76×38mm |
700g |
1.5/2.0 mL tube |
1.5/2.0 mL tube |
CB15 |
|
₹ 23,641.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
15 |
112×76×38mm |
660g |
Cryovial |
Cryovial |
CB15CRY |
|
₹ 23,632.09
|
1 Piece(s)
|
|
6 Day(s) or more
|
24 |
112×76×32mm |
640g |
0.5 mL tube |
0.5 mL tube |
CB24 |
|
₹ 26,816.98
|
1 Piece(s)
|
|
6 Day(s) or more
|
96 |
112×76×20mm |
360g |
0.2 mL tube |
0.2 mL tube |
CB96 |
|
₹ 34,595.38
|
1 Piece(s)
|
|
6 Day(s) or more
|
384 |
112×76×15mm |
280g |
384-well |
384-well |
CB384 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy