(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Polarizing Microscope 3 Eyes

Polarizing Microscope 3 Eyes
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      411,990₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: PL-213
・Type: 3 eyes
・Size (mm): 270 x 180 x 470
・Weight (kg): 6.3
・Eyepiece lens: WF10x (18mm) with reticle
・Objective lens: Strain free 4x, 10x, 40x(S)
・Lens barrel type: Binocular/obliquing angle 45°, 360° rotary
・Filter: Blue
・Condenser: NA1.25 iris diaphragm, with filter holder
・Lighting: 6V 20W halogen lamp brightness adjustment available
・Power cord: 160cm
・Accessories: 1/4 wavelength plate, Whole wavelength red plate, Quartz Wedge

 
Part Number
3-6353-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 411,990.05

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Part Number PL-213 Product Detail Type Trinocular Type Trinocular
Weight (kg) 6.3 Eyepieces WF10× (18 mm) with reticle Objective lens Strain free 4 × ·10 × ·40 × (S)
Details 360° rotary type Lighting 6V 20W halogen bulb with adjustable brightness Filter Blue
Capacitor NA1.25 with iris diaphragm and filter holder Size (mm) 270×180×470 Power cord length 160cm
Accessories 1/4 wavelength plate, full wavelength red plate, Quartz Wedge