Loading...

Luer Stopcock Two-Way Cock Female Luer/Male Luer Lock

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 99726
    ・Specification: Two-way cock
    ・Connection port: Female luer/male luer lock
    ・Quantity: 1 package (5 pcs)
    ・Material: PC (polycarbonate)