(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Biohazard Bag (Desk-Top Type) Set

Biohazard Bag (Desk-Top Type) Set

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 3-6195-01

Part Number
3-6195-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,481.96

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Model number: F13193-0500
・Specifications: Body set
・Size (mm): 120 x 85 x 220
・Quantity: -
・Material: Cover, bag/PP (polypropylene), Bag holder/epoxy coat steel
・Autoclavable (12℃, 20 minutes)
・Set content: Bag holder, Cover, Bag (100 sheets)

Specifications of 3-6195-01

Part Number
3-6195-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,481.96

1 Piece(s) 6 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list