(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Gas Replacement Vacuum Manifold

Gas Replacement Vacuum Manifold

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 79,234.53 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-6168-01
3-6168-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Part Number

₹ 79,234.53

1 Piece(s) 5 Day(s) or more 380×100×160 Rubber stopper type on both ends

₹ 96,096.16

1 Piece(s) 6 Day(s) or more 450×100×160 Flange connection type

Basic Specifications

  • Glass Part Material
    Borosilicate glass
  • Number of Vacuum Cocks
    4-gang
  • Connection Port Diameter
    ⌀8 to 11 mm (Barb)

Product Description

【Product Specifications】
・Model number: Both Ends Rubber Stopper Type
・Size (mm): 380 x 100 x 160
・Glass unit material: Borosilicate glass
・Number of vacuum cocks: 4 strand
・Connection port size: φ8 - 11mm (barb)

Part Number
3-6168-01
3-6168-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Part Number

₹ 79,234.53

1 Piece(s) 5 Day(s) or more 380×100×160 Rubber stopper type on both ends

₹ 96,096.16

1 Piece(s) 6 Day(s) or more 450×100×160 Flange connection type

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1