- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Short Path Distillation Equipment Set
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Part Number |
Thermometer Measurement Range |
Product Detail Type |
Overall Length (mm) |
Component contents |
Ground glass joint |
|
₹ 36,302.98
|
1 Piece(s)
|
|
6 Day(s) or more
|
Split flow trifurcated set |
0 to 200°C |
- |
200 (Thermometer part) |
Distillation head × 1 pc., pear-shaped flask 50 mL × 1 pc., eggplant-shaped flask 10 mL × 3 pcs., shunt receiver × 1 pc., thermometer × 1 pc., fluoropolymer thermometer holder × 1 pc. |
Distillation head: Upper part: TS10/18; lower part: TS15/25; side part: TS14/20; pear-shaped flask: TS15/25; eggplant-shaped flask: TS15/25; shunt receiver: Upper part: TS14/20; lower part: TS15/25; thermometer holder: TS10/20 |
|
₹ 2,034.95
|
1 Piece(s)
|
|
6 Day(s) or more
|
Replacement 10 mL eggplant flask |
- |
Replacement 10 mL eggplant flask |
- |
- |
- |
|
₹ 19,800.31
|
1 Piece(s)
|
|
5 Day(s) or more
|
V vial flask set |
- |
- |
- |
Shunt receiver for V vial × 1 pc., V vial 3 mL × 3 pcs. |
- |
Basic Specifications
-
- Materials
- Borosilicate glass
Product Description
【Product Specifications】
・Model number: Split-flow Trifurcated Set
・Configuration details: Distillation head x 1 piece, Pear-shaped flask 50mL x 1 piece, Eggplant flask 10mL x 3 pieces, Split-flow receiver x 1 piece, Thermometer x 1 volume, fluoropolymer thermometer holder x 1 piece
・Sliding: Distillation head: Top/TS10/18, Bottom/TS15/25, Side/TS14/20, Pear-shaped flask/TS15/25, Eggplant flask/TS15/25, Split-flow receiver: Top/TS14/20, Bottom/TS15/25, Thermometer holder/TS10/20
・Total length of thermometer: 200mm
・Thermometer measurement range: 0 - 200℃
・Material: Borosilicate glass
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Part Number |
Thermometer Measurement Range |
Product Detail Type |
Overall Length (mm) |
Component contents |
Ground glass joint |
|
₹ 36,302.98
|
1 Piece(s)
|
|
6 Day(s) or more
|
Split flow trifurcated set |
0 to 200°C |
- |
200 (Thermometer part) |
Distillation head × 1 pc., pear-shaped flask 50 mL × 1 pc., eggplant-shaped flask 10 mL × 3 pcs., shunt receiver × 1 pc., thermometer × 1 pc., fluoropolymer thermometer holder × 1 pc. |
Distillation head: Upper part: TS10/18; lower part: TS15/25; side part: TS14/20; pear-shaped flask: TS15/25; eggplant-shaped flask: TS15/25; shunt receiver: Upper part: TS14/20; lower part: TS15/25; thermometer holder: TS10/20 |
|
₹ 2,034.95
|
1 Piece(s)
|
|
6 Day(s) or more
|
Replacement 10 mL eggplant flask |
- |
Replacement 10 mL eggplant flask |
- |
- |
- |
|
₹ 19,800.31
|
1 Piece(s)
|
|
5 Day(s) or more
|
V vial flask set |
- |
- |
- |
Shunt receiver for V vial × 1 pc., V vial 3 mL × 3 pcs. |
- |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Short Path Distillation Equipment Set
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy