Loading...

Sample Dropping Automatic Recording Equipment TK-01

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: TK-01
    ・Detecting scan frequency (Hz): 200 - 500
    ・Detection time (seconds): 0.5 - 3
    ・Available pipet: Single, 8, 12 channel
    ・Available tip: 0.1 - 10μL, 1 - 200μL, 200 - 1000μL
    ・Available microplate, tube: 96, 384 well microplate, 8, 12 strip tube
    ・Size: 255 x 230 x 54mm (leg pad not included)
    ・Power supply: 100 - 240VAC 50/60Hz (with AC adapter)
    ・Weight: About 1.4kg (tablet not included)
    ・Accessories: Tablet x 1 unit Adapter for microplate x 3 pieces, Micro USBOTG cable x 1 piece