LED Transilluminator

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: LB-16
・Size (mm): 280 x 340 x 80
・Irradiation size (mm): 160 x 200
・Wavelength: 470nm
・Light source: Blue LED light
・Power supply: 100 - 240VAC 50/60Hz (including AC adapter)
・Weight: 3.6kg