Loading...

Conductive putty non-curing clay-like CPT-1211ND series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: CPT-1211ND-50
    ・Capacity: 50g
    ・Compatible material: General plastic/metal in general
    ・Component: Binder/special olefin resin, Metal filler/silver coat copper
    ・Resistance value: 0.2Ω or less
    ・Surface resistivity: 0.5Ω/sq or less
    ・Volume resistivity: 0.05Ω・cm
    ・Color: Ash brown color
    ・Allowable temperature limit: 200℃ (may soften)