(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digital Microscope (With Wi-Fi Function) Hidemicronpro2

Digital Microscope (With Wi-Fi Function) Hidemicronpro2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      39,968₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: hidemicronpro2
・Size (mm): 154 x 44
・Weight (g): 129
・Sensor: 1/3.2' 3.0 mega pixels CMOS sensor
・Magnification: 10 - 230 times
・Focal length: 0 - 50mm
・Video resolution: 1920 x 1080, 1280 x 720, 640 x 480
・Still image resolution: 3M, 5M, 8M, 12M
・Wi-Fi usable distance: Up to about 20m
・Communication speed: 150Mbps
・Power supply: Charging type (Charge through mini USB cable from USB-AC charger)
・Charging hour: Approximately 2 hours
・Battery use hour: Approximately 3 hours
・Light source: LED Light x 6 pieces (brightness adjustable)
・Supported OS: Windows(R)Vista(R)/7/8/8.1, Mac OSX 10.6 or later, iOS 5.0 or more, Andorid 2.2 or more
・Accessories: Calibration ruler, Quick guide, CD-ROM, Power adapter, USB cable, Stand

 
Part Number
3-5142-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 39,968.11

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1