(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Holder For Circular Mirror And Lens

Holder For Circular Mirror And Lens
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,410₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: SH-102
・Applicable element: Circular mirror/Lens
・Applicable element size (mm) φ10 - φ60
・Weight (g): 200
・Material: Aluminum (surface anodic oxide processing)
・Edge thickness (maximum): 4mm
・Fixing method: Slide
・With stainless steel pole (φ12 x 60mm)

 
Part Number
3-5129-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,410.47

1 Piece(s) 33 Day(s) or more

Loading...

  1. 1

Basic Information

Details Comes with stainless steel pole (⌀12 × 60 mm) Weight (g) 200 Part number SH-102
Materials Aluminum (Surface alumite treatment) Applicable element circular mirror lens Applicable element size (mm) ø 10 to ø 60
Fixing method Slide Edge thickness (Maximum) 4mm Product detail type For circular mirrors and lenses