(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Foot-operated sealer 3-4914-0[1 to 3] / 3-4914-1 [1 to 3]

Foot-operated sealer 3-4914-0[1 to 3] / 3-4914-1 [1 to 3]

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 3,479.93 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Seal width x length (mm): 10 x 350
・Size (mm): 450 x 350 x 850
・Sealing ability: 0.6mm or less
・Weight: 27.5kg
・Power supply: AC100V 850W
・Body accessories: Heater wire x 2 pieces, fluoropolymer tape x 1 piece, fluoropolymer sheet x 1 sheet
・Consumable set: Heater wire x 2 pieces, fluoropolymer tape x 1 piece, fluoropolymer sheet x 1 sheet
・*Consumable set (5mm width) is also available. Please contact with us.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list