Loading...

Ceramic Hot Stirrer (Digital Type), CHPS Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: CHPS-170DF
    ・Highest temperature (℃): 550
    ・Plate size (mm): 170 x 170
    ・Rotation speed: 100 - 1200rpm
    ・Motor: DC brush motor
    ・Temperature control system: PID control
    ・Sensor: K class thermocouple
    ・Temperature, rotation speed control: Digital setting (10℃/10rpm unit)
    ・Material: Plate/ceramic, Body/aluminum die cast heat-resistant coating
    ・Heater capacity: 900W
    ・Safety device: Over current fuse, high temperature warning display function
    ・Power supply: 100VAC 50/60Hz
    ・Power cord length: Approx 1.5m
    ・Main unit size: 194 x 292 x 104mm
    ・Weight: Approx 3kg
    ・*Rotor is not included in the package.
    ・*Demonstration equipment is available.