(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Combitip Advanced, Electron-Beam Sterilized

Combitip Advanced, Electron-Beam Sterilized

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2-4645-76

  • Product Type
    Other
  • Capacity
    50 ml (Biopur)
  • Note
    Not autoclavable, RNase-/DNA-/ATP-/Pyrogen-Free, Sterilized
  • Quantity
    1 box (1 pc./pack × 100 packs included)
  • Sterilized
    Electron-beam sterilized
  • Part Number
    0030089693
  • Material of Outer Cylinder
    PP (polypropylene)
  • Plunger Material
    PE (Polyethylene)
  • Type Details
    Combitip Advance
Part Number
2-4645-76
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 37,135.05

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Type
    Other
  • Capacity
    50 ml (Biopur)
  • Note
    Not autoclavable, RNase-/DNA-/ATP-/Pyrogen-Free, Sterilized
  • Quantity
    1 box (1 pc./pack × 100 packs included)
  • Sterilized
    Electron-beam sterilized
  • Part Number
    0030089693
  • Material of Outer Cylinder
    PP (polypropylene)
  • Plunger Material
    PE (Polyethylene)
  • Type Details
    Combitip Advance

Product Description

【Product Specifications】
・Model number: 0030089685
・Capacity (mL): 25 (Bio Pure)
・Quantity: 1 box (1/capsule x 100 packages)
・Material: Outer cylinder/PP (polypropylene), Plunger/PE (polyethylene)
・Electron beam sterilization
・Nonautoclavable
・RNase, DNA, ATP, pyrogen free
・*Sterilized.

Specifications of 2-4645-76

  • Product Type
    Other
  • Capacity
    50 ml (Biopur)
  • Note
    Not autoclavable, RNase-/DNA-/ATP-/Pyrogen-Free, Sterilized
  • Quantity
    1 box (1 pc./pack × 100 packs included)
  • Sterilized
    Electron-beam sterilized
  • Part Number
    0030089693
  • Material of Outer Cylinder
    PP (polypropylene)
  • Plunger Material
    PE (Polyethylene)
  • Type Details
    Combitip Advance
Part Number
2-4645-76
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 37,135.05

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon