Electrophoretic Power Supply Device 10 - 500V/1V

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: Mini500
・Set output voltage/resolution: 10 - 500V/1V
・Set output current: 10 - 400mA, resolution: 1mA
・Size: 140 x 191 x 84mm
・Output terminal: Parallel 2 terminals
・Output system: Constant voltage or constant current
・Material: PC (polycarbonate), aluminum
・Timer: 1 - 999 minutes
・Power supply: 100 - 240VAC
・Maximum output power: 300/60W, 500/120W
・Weight: Approx 1kg