(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Titanium Immersion Heater 160mm 300W

Titanium Immersion Heater 160mm 300W

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 1-9857-11

Part Number
1-9857-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 20,681.44

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

【Product Specifications】
・Model number: LYMAT103
・Body length (mm): 160
・Capacity: 300W
・Material: Heater unit/titanium, Hook/stainless steel (SUS304)
・Power supply: 100VAC 50/60Hz
・Power cord length: 2m (with plug)
・*It cannot be used for oil and flammable liquid, etc.
・*Please check the corrosiveness of the object to be heated prior to use.

Specifications of 1-9857-11

Part Number
1-9857-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 20,681.44

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list