High Speed Stirrer 0 - 3000rpm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: ST-200
・Rotation speed (rpm): 0 - 3000
・Maximum torque (N・m): 0.68 (7.0kg・cm)
・Motor output: DC210W
・Power supply: 100VAC 50/60Hz
・Power cord length: 1.6m
・Main unit size: 125 x 265 x 270mm
・Weight: 10kg
・Tachometer: LED display
・With thermal breaker fuse
・Accessories: Stand, Stirring rod φ8 x 500mm, Soluble type stirring blade φ50mm