Loading...

Diaphragm Quantitative Pump (50Hz) 100 - 1000mL/Min (60Hz) 120 - 1200mL/Min Vinyl Chloride Resin

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: MEX-1000
    ・Discharge quantity (mL/min): 100 - 1000
    ・Discharge quantity (mL/min): 120 - 1200
    ・Maximum pressure (MPa): Approximately 0.49 (5kg/cm2)
    ・Pump head material/connection hose diameter(φmm): PVC (vinyl chloride resin)/10 x 16
    ・Suction head: 2m
    ・Available liquid viscosity: 300mPa・s
    ・Liquid junction material Diaphragm: PTFE (poly tetrafluoroethylene), O-ring: Viton, Head, included hose: PVC (vinyl chloride resin)
    ・Weight: 13kg
    ・Power supply: AC100V 65W
    ・Accessories: Hose 4m
    ・*It can be installed in safety explosion-proof motor, pressure explosion-proof motor, different voltage motor, etc. Please contact with us.

    Diaphragm Quantitative Pump (50Hz) 100 - 1000mL/Min (60Hz) 120 - 1200mL/Min Vinyl Chloride Resin | AS ONE | MISUMI India