Loading...

Safety Belt For A ring Fasteners EA998JA-6

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For the 50mm width Belt
    ・The Shape Of The Product's Hole Supports The Hooks For The Shape Of The Tips For Preventing U-shaped Hanging
    ・Size …68×50mm
    ・Material …Steel

    Safety Belt For A ring Fasteners EA998JA-6 | ESCO | MISUMI India