(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
EA998FX-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 56,590.73 |
1 Piece(s) | 6 Day(s) or more |
【Product Specifications】
・Anti-drop tool to secure safety at high-place work
・Body dim.-285 x 220 x 83(thickness)mm
・Belt dim.-Width: 25mm, Length: 15m
・Weight-Approx. 4.6kg
・Max. working load-120kg
・Drop impact load-4.9kN
・Material-Body: resin, Belt: nylonWith centrifugal brake type lock mechanism
・With rope with bench, aluminum alloy carabiner and pulling rope
・The deceleration mechanism is added to the belt winding-up mechanism, which prevents hazard by rapid winding-up and irregular belt winding.
Part Number |
---|
EA998FX-1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 56,590.73 |
1 Piece(s) | 6 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy