(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Helmet (With Face Shield)

Helmet (With Face Shield)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,958.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA998AF-11
EA998AF-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color

₹ 5,958.60

1 Piece(s) 5 Day(s) or more Helmet main body: White shield, eaves, cover: clear

₹ 5,958.60

1 Piece(s) 5 Day(s) or more Helmet main body: white; eaves / cover: smoked; lens: clear

Basic Specifications

  • Detail 9
    Ministry of Health, Labor and Welfare of Japan Protection Cap Certification rated product
  • Quantity
    1 pc. included
  • Head size
    56 cm to 62 cm
  • Applications
    For protection from flying or falling objects, protection in case of a fall
  • Size
    220×289×155(H)mm
  • Shield Size
    174×100(H)mm
  • Materials
    Helmet: ABS resin eaves/cover/shield: polycarbonate chinstrap: Synthetic fibers
  • Weight
    544g

Product Description

【Product Specifications】
・Head dim.-56 to 62cm
・For protection against flying objects and dropping objects, and protection at fall accident
・Material-Helmet: ABS resin, Visor, lens: Polycarbonate
・With foam liner
・The shield can cut 99.9% ultraviolet ray with fogging prevention. It can be stored inside the helmet.
・Approved by MHLW helmet certification
・Qty. per unit-5 pcs
・Color-White/clear

Part Number
EA998AF-11
EA998AF-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color

₹ 5,958.60

1 Piece(s) 5 Day(s) or more Helmet main body: White shield, eaves, cover: clear

₹ 5,958.60

1 Piece(s) 5 Day(s) or more Helmet main body: white; eaves / cover: smoked; lens: clear

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1