(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Helmet (With Inlet/Outlet Port)

Helmet (With Inlet/Outlet Port)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,668.25 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA998AD-11
EA998AD-12
EA998AD-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details 2

₹ 4,668.25

1 Piece(s) 5 Day(s) or more Color: white

₹ 4,668.25

1 Piece(s) 5 Day(s) or more Color: yellow

₹ 4,668.25

1 Piece(s) 5 Day(s) or more Color: blue

Basic Specifications

  • Details 1
    For protection from flying or falling objects, protection in case of a fall
  • Details 3
    Head size: 53 to 62 cm
  • Details 4
    Weight: Approx. 440 g
  • Details 5
    With styrene liner
  • Details 6
    With chin strap
  • Details 7
    With styrene liner
  • Detail 9
    Ministry of Health, Labor and Welfare of Japan Protection Cap Certification rated product
  • Quantity
    1 pc. included

Product Description

【Product Specifications】
・Material-Helmet: thermoplastic ABS resin, Canopy and breathing hole cover: polycarbonate, Chin strap: synthetic fiber
・Head size: 53 to 62cm
・With a foam liner
・With chin strap
・Protection against flying and falling objects, and protectionat fall accident
・Not suitable for electric work because this helmet has breathing holes and metal parts
・Color…White

Part Number
EA998AD-11
EA998AD-12
EA998AD-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Details 2

₹ 4,668.25

1 Piece(s) 5 Day(s) or more Color: white

₹ 4,668.25

1 Piece(s) 5 Day(s) or more Color: yellow

₹ 4,668.25

1 Piece(s) 5 Day(s) or more Color: blue

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1