(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rubber Plate EA997XF-1012

Rubber Plate EA997XF-1012
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,319₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material …Natural Rubber
・Size (mm) …500×1000
・Thickness …10
・Hardness of rubber…60°±5

Part Number
EA997XF-1012
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,319.48

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Material Natural rubber Product Detail Type Rubber Sheet (Natural Rubber) Size 500×1000mm
Thickness 10mm Rubber Hardness 60° ±5