Eco Rain Mat EA997RH-71

Eco Rain Mat EA997RH-71

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Front: polyester,Back: soft polyvinyl chloride
・Thickness-10.1mm (grass 8.5mm, base 1.6mm)
・Water absorption mat (quick absorption)
・Quickly absorbing the moisture of soles, keeping the floor clean on rainy days.
・Dim. (mm)…600x 900
・Color…Gray

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : EA997RH-71
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)