(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Highly Breathable Rainwear (Navy blue)

Highly Breathable Rainwear (Navy blue)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 16,561.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA996XZ-12
EA996XZ-13
EA996XZ-14
EA996XZ-15
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size

₹ 16,561.82

1 Piece(s) 6 Day(s) or more L

₹ 16,570.75

1 Piece(s) 6 Day(s) or more LL

₹ 16,579.65

1 Piece(s) 6 Day(s) or more 3L

₹ 17,954.75

1 Piece(s) 7 Day(s) or more 4L

Basic Specifications

  • Water pressure resistance
    15000mm
  • Materials
    Nylon (coating with entrant 2,000K)
  • Hood
    With retractable collar
  • Color
    Navy blue
  • Product Detail Type
    Highly Breathable Rainwear (Navy blue)
  • Moisture Permeability
    6,000 g/m2, 24 h

Product Description

The lining is full mesh.
[Materials]Nylon (coating with Entrant 2000K)

Part Number
EA996XZ-12
EA996XZ-13
EA996XZ-14
EA996XZ-15
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size

₹ 16,561.82

1 Piece(s) 6 Day(s) or more L

₹ 16,570.75

1 Piece(s) 6 Day(s) or more LL

₹ 16,579.65

1 Piece(s) 6 Day(s) or more 3L

₹ 17,954.75

1 Piece(s) 7 Day(s) or more 4L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon