(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rainwear Jacket (Marine Blue)

Rainwear Jacket (Marine Blue)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 9,730.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA996XM-72
EA996XM-73
EA996XM-74
EA996XM-75
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size

₹ 9,730.16

1 Piece(s) 7 Day(s) or more M

₹ 9,730.16

1 Piece(s) 6 Day(s) or more L

₹ 9,778.73

1 Piece(s) 6 Day(s) or more LL

₹ 9,778.73

1 Piece(s) 6 Day(s) or more 3L

Basic Specifications

  • Materials
    Surface material: PVC; lining: Polyester
  • Product Detail Type
    Rainwear Jacket (Marine Blue)
  • Details 2
    Double cuff specifications
  • Details 1
    Hood cannot be removed
  • Thickness
    0.42mm

Product Description

【Product Specifications】
・Material-Outside: PVC, Inside: polyester
・Good cold resistant and oil-proof
・Detachable hood
・Thickness-0.42mm
・Double structure cuff
・Dim.…M

Part Number
EA996XM-72
EA996XM-73
EA996XM-74
EA996XM-75
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size

₹ 9,730.16

1 Piece(s) 7 Day(s) or more M

₹ 9,730.16

1 Piece(s) 6 Day(s) or more L

₹ 9,778.73

1 Piece(s) 6 Day(s) or more LL

₹ 9,778.73

1 Piece(s) 6 Day(s) or more 3L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon