(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rainwear (Black)

Rainwear (Black)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,415.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA996XD-31
EA996XD-33
EA996XD-34
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size

₹ 1,415.00

1 Piece(s) 5 Day(s) or more M

₹ 1,575.27

1 Piece(s) 6 Day(s) or more LL

₹ 1,571.29

1 Piece(s) 6 Day(s) or more 3L

Basic Specifications

  • Materials
    100% polyester
  • Color
    Black
  • Product Detail Type
    Rainwear (Black)
  • Details 2
    With storage bag
  • Details 1
    The hood cannot be removed

Product Description

【Product Specifications】
・Material-Polyester 100%
・Undetachable hood
・It protects against wind and dirt. Ideal for farm work, construction work, etc.
・Color-Black
・Dim.…M

Part Number
EA996XD-31
EA996XD-33
EA996XD-34
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size

₹ 1,415.00

1 Piece(s) 5 Day(s) or more M

₹ 1,575.27

1 Piece(s) 6 Day(s) or more LL

₹ 1,571.29

1 Piece(s) 6 Day(s) or more 3L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon