(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waste Basket with Casters EA995CC-11

Waste Basket with Casters EA995CC-11

You can add up to 6 items to the comparison list.

Loading...

Product Description

【Product Specifications】
・Volume…about 90L
・Size…435(W) x 522(D) x 798(H)mm
・Weight…4.4kg
・Material…PP(recycle resin 53%)
・Features packing to prevent odor from being emitted from lid
・A carrying pail made of recycled materials: friendly to the environment.Eco Mark-certified product.
・Color…Blue and black

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language