- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Number of Steps |
Dimensions (height) |
|
₹ 19,959.51
|
1 Piece(s)
|
|
7 Day(s) or more
|
6.4 kg |
3 tier |
825mm |
|
₹ 25,759.02
|
1 Piece(s)
|
|
6 Day(s) or more
|
8.4 kg |
4 tier |
1070mm |
Basic Specifications
-
- Materials
- Resin
-
- Load Capacity
- 15 kg per tier
-
- Detail 1
- With casters (brake)
-
- Detail 2
- With Segregation Sticker
-
- Product detail type
- Separate Collection Box
-
- Material details
- Top plate: recycled ABS
-
- Dimensions (width)
- 510mm
-
- Dimensions (depth)
- 370mm
Product Description
【Product Specifications】
・Material-Body: recycled polypropylene,Top plate: recycled ABS
・Load capacity-15kg/shelf
・With casters
・With waste separation labels
・Eco Mark-certified product
・No. of shelves…3
・Dim.…510 x 370 x 825
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Number of Steps |
Dimensions (height) |
|
₹ 19,959.51
|
1 Piece(s)
|
|
7 Day(s) or more
|
6.4 kg |
3 tier |
825mm |
|
₹ 25,759.02
|
1 Piece(s)
|
|
6 Day(s) or more
|
8.4 kg |
4 tier |
1070mm |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy