- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Waste Basket (65 L)
(EA995AA-27)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
|
₹ 8,855.11
|
1 Piece(s)
|
|
6 Day(s) or more
|
Green |
|
₹ 8,835.95
|
1 Piece(s)
|
|
7 Day(s) or more
|
Yellow |
|
₹ 9,119.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
White |
|
₹ 8,701.53
|
1 Piece(s)
|
|
7 Day(s) or more
|
Black |
Basic Specifications
-
- Weight
- 3.9 kg
-
- Size
- Height: 630 mm, top width: ø433 mm, bottom width: ⌀343 mm
-
- Materials
- Powder coating finish on expanded metal (1.6 x 16 x 32)
-
- Capacity
- 65L
-
- Plate Size
- 270(W)×110(H)mm
-
- Leg Height
- 30mm
-
- Product detail type
- Waste Basket (65 L)
Product Description
【Product Specifications】
・Capacity-65L
・Dim.-Height: 630mm, Top width: dia. 433mm, Bottom width: dia. 343mm
・Material-Powder-coated expanded metal
・Weight-3.9kg
・70L plastic bag is usable.
・Legs are made of resin and do not give any damage to the floor surface.
・Color…Green
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
|
₹ 8,855.11
|
1 Piece(s)
|
|
6 Day(s) or more
|
Green |
|
₹ 8,835.95
|
1 Piece(s)
|
|
7 Day(s) or more
|
Yellow |
|
₹ 9,119.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
White |
|
₹ 8,701.53
|
1 Piece(s)
|
|
7 Day(s) or more
|
Black |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy