Loading...

Waste Cart EA995AA-211

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For 150L
    ・Material-Frame: metal frame, bag: vinyl (internal polyester・PVC coating)
    ・Caster size-Dia.76mm(silent design)
    ・Folded width-114mm
    ・Maximum loading weight-99.8kg
    ・Color-Black
    ・Can be folded as much as 75%, which allows you tostore it easily and efficiently after using.
    ・It is highly durable, withstands high load and has excellent operability, so it can be used in various places.
    ・It can be easily attached with a hook-and-loop fastener.
    ・Size-612 x 462 x 864(H)mm