Jack Stand EA993DE-11

Jack Stand EA993DE-11

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Capacity-10t
・Steel
・Adjustable to 10 levels
・Stroke-480 to 774mm
・Weight-39.9kg(two devices)
・Dim.-400(W) x 400(D) x 480(H)mm
・The capacity is of 2 units.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA993DE-11
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)