Parts Washing Sieve [Stainless Steel] EA992CG-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (18-8)
・14 mesh
・Conforming to HACCP
・Dim. (mm)…Dia. 180 x 90(H)
・Color…Blue

【Product Specifications】
・Material-Stainless steel (18-8)
・14 mesh
・Conforming to HACCP
・Dim. (mm)…Dia. 180 x 90(H)
・Color…Blue