(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Drainer Mesh (Stainless Steel)

Drainer Mesh (Stainless Steel)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA992C-76

  • Materials
    Stainless steel (18-8)
  • Size
    325×265mm
  • Mesh Opening
    16mm
  • Wire diameter
    4mm
  • Product Detail Type
    Drainer Mesh (Stainless Steel)
  • Weight
    750g
  • Mesh size
    Approx. 14 × 124 mm
  • Applications
    Use it when drying parts after cleaning
Part Number
EA992C-76
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,443.76

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Materials
    Stainless steel (18-8)
  • Size
    325×265mm
  • Mesh Opening
    16mm
  • Wire diameter
    4mm
  • Product Detail Type
    Drainer Mesh (Stainless Steel)
  • Weight
    750g
  • Mesh size
    Approx. 14 × 124 mm
  • Applications
    Use it when drying parts after cleaning

Product Description

[Features]
·Size: 325 × 265,530 × 325,650 × 530 mm
·Materials: Stainless Steel (18-8)
[Applications]
Drying after cleaning parts, etc.

Specifications of EA992C-76

  • Materials
    Stainless steel (18-8)
  • Size
    325×265mm
  • Mesh Opening
    16mm
  • Wire diameter
    4mm
  • Product Detail Type
    Drainer Mesh (Stainless Steel)
  • Weight
    750g
  • Mesh size
    Approx. 14 × 124 mm
  • Applications
    Use it when drying parts after cleaning
Part Number
EA992C-76
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,443.76

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1