(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Washing Bottle EA991PB-12

Washing Bottle EA991PB-12

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA991PB-12

  • Product Detail Type
    Wash Bottle
  • Size
    ø 78×245mm
  • Capacity
    500 mL
  • Materials
    Polyethylene
Part Number
EA991PB-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 867.51

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Detail Type
    Wash Bottle
  • Size
    ø 78×245mm
  • Capacity
    500 mL
  • Materials
    Polyethylene

Product Description

【Product Specifications】
・Material-Polyethylene
・Capacity…500ml
・Dim. (mm)…Dia. 78 x 245

Specifications of EA991PB-12

  • Product Detail Type
    Wash Bottle
  • Size
    ø 78×245mm
  • Capacity
    500 mL
  • Materials
    Polyethylene
Part Number
EA991PB-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 867.51

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1