(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Connection dia.…1/2
・Dim. (L x jaw W)…41.5 x 35mm
Part Number |
---|
EA991ES-32 |
EA991ES-44 |
EA991ES-64 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (Total length x mouth width) |
---|---|---|---|---|---|---|
₹ 1,511.91 | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) or more | 41.5×35mm | ||
₹ 1,624.38 | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) or more | 50.4×48.3mm | ||
₹ 1,626.65 | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) or more | 50.4×66.7mm |
Loading...
Nozzle Shape | Flare straight | Nozzle type | Nozzle | Quantity | 2 pcs. |
---|---|---|---|---|---|
Connection diameter | 1/2” |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy