(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Coolant set EA991EA-21

Coolant set EA991EA-21
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,665₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Connection Dia. …1/4
…・Hose :EA991EB-2(2pcs)×5・Nozzle (Small ):EA991EL-1.6(4pcs )×1・Nozzle (middle):EA991EL-3(4pcs )×1・Nozzle (Big ):EA991EL-6(4pcs )×1・PT connector :EA991EH-1(4pcs )×1、EA991EE-2(4pcs )×1・Valve :EA991EE-2(2pcs )×1・Attachment and removal tool :EA991EZ-2×1
・Case Size …300×206×39(H)mm
・With Attachment and removal tool

Part Number
EA991EA-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,665.09

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991EA-21 in the Coolant set EA991EA-21 series.