(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnet-Fixed Type Coolant Nozzle EA991E-3

Magnet-Fixed Type Coolant Nozzle EA991E-3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,544₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnet force-80kg
・Operating pressure-0 to 0.2MPa
・Connection-R (PT) 1/8
・Dim.-Hose length (3 pcs): 375mmSpray unit length: 520mmMagnet base: 65(W) x 50(D) x 55(H)mm
・Weight-1.5kg
・For cooling machine tools such as electric discharge machine and removing chippings and carbon particles discharged from them

 
Part Number
EA991E-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 21,544.02

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991E-3 in the Magnet-Fixed Type Coolant Nozzle EA991E-3 series.

X
whatsapp-qr whatsapp-icon