(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnet-Fixed Type Coolant Nozzle EA991E-1

Magnet-Fixed Type Coolant Nozzle EA991E-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,519₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Connection-R (PT) 1/8
・Operating pressure-0 to 0.2MPa
・Dim.-Hose length: 225mmSpray unit length: 295mmMagnet base: Dia. 40 x 30(H)mm
・Weight-1kg
・For cooling machine tools such as electric discharge machine and removing chippings and carbonparticles discharged from them

 
Part Number
EA991E-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,519.38

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991E-1 in the Magnet-Fixed Type Coolant Nozzle EA991E-1 series.

X
whatsapp-qr whatsapp-icon